AD9972

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 14-bit, CCD Signal Processor with Precision Timing™ Core

Viewing:

Overview

  • 1.8 V analog and digital core supply voltage
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 40 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Complete on-chip timing generator
  • Precision Timing core with 400 ps resolution @ 40 MHz
  • On-chip 3 V horizontal and RG drivers
  • 100-lead, 9 mm × 9 mm, 0.8 mm pitch, CSP_BGA package
  • Internal LDO regulator circuitry
AD9972
Dual-Channel, 14-bit, CCD Signal Processor with Precision Timing™ Core
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed