AD9948

PRE-RELEASE

10-Bit CCD Signal Processor with Precision Timing™ Core

Viewing:

Overview

  • Correlated Double Sampler (CDS)
  • 0 dB to 18 dB Pixel Gain Amplifier (PxGA®)
  • 6 dB to 42 dB 10-Bit Variable Gain Amplifier (VGA)
  • 10-Bit 25 MSPS A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Driver
  • Precision Timing Core with 800 ps Resolution
  • On-Chip 3 V Horizontal and RG Drivers
  • 40-Lead LFCSP Package

The AD9948 is a highly integrated CCD signal processor for digital still camera applications. Specified at pixel rates of up to 25 MHz, the AD9948 consists of a complete analog front end with A/D conversion, combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with 800 ps resolution.

The analog front end includes black level clamping, CDS, PxGA, VGA, and a 25 MHz 10-bit A/D converter. The timing driver provides the high speed CCD clock drivers for RG and H1–H4. Operation is programmed using a 3-wire serial interface.

Packaged in a space-saving 40-lead LFCSP package, the AD9948 is specified over an operating temperature range of –20ºC to +85ºC.

AD9948
10-Bit CCD Signal Processor with Precision Timing™ Core
AD9948-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9948 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed