AD9944

Obsolete

Complete 12-Bit, 25 MHz CCD Signal Processor

Viewing:

Overview

  • 25 MSPS Correlated Double Sampler (CDS)
  • 6 dB to 40 dB 10-Bit Variable Gain Amplifier (VGA)
  • Low Noise Optical Black Clamp Circuit
  • Preblanking Function
  • No Missing Codes Guaranteed
  • 3-Wire Serial Digital Interface
  • 3 V Single-Supply Operation
  • Space-Saving 32-Lead 5 mm x 5 mm LFCSP Package
AD9944
Complete 12-Bit, 25 MHz CCD Signal Processor
AD9943/AD9944 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed