AD9941

NOT RECOMMENDED FOR NEW DESIGNS

Complete 14-Bit, 56 MSPS Imaging Signal Processor

Viewing:

Overview

  • Differential sensor input with 1 V p-p input range
  • 0 dB/6 dB variable gain amplifier (VGA)
  • Low noise optical black clamp circuit
  • 14-bit, 56 MSPS analog-to-digital converter (ADC)
  • No missing codes guaranteed
  • 3-wire serial digital interface
  • 3 V single-supply operation
  • Low power CMOS: 145 mW @ 3.0 V, 56 MHz
  • 48-lead LQFP package
AD9941
Complete 14-Bit, 56 MSPS Imaging Signal Processor
AD9941 Functional Block Diagram AD9941 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD9970 NOT RECOMMENDED FOR NEW DESIGNS 14-Bit CCD Signal Processor with Precision Timing™ Generator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD9941 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed