AD9937

Obsolete

CCD Signal Processor with Precision Timing™ Generator

Viewing:

Overview

  • 12 MSPS Correlated Double Sampler (CDS)
  • 10-Bit 12 MHz A/D Converter
  • No Missing Codes Guaranteed
  • 6 dB to 40 dB Variable Gain Amplifier (VGA)
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Generator
  • Precision Timing Core with 1.7 ns Resolution
  • On-Chip: 6-Channel Horizontal and
    1-Channel RS Drivers
  • 4-Phase Vertical Transfer Clocks
  • Electronic and Mechanical Shutter Modes
  • On-Chip Sync Generator with
    External Sync Option
AD9937
CCD Signal Processor with Precision Timing™ Generator
238578318AD9937-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9937 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed