AD9928

NOT RECOMMENDED FOR NEW DESIGNS

Dual Channel 14-Bit CCD Signal Processor with V-Driver and Precision Timing Generator

Viewing:

Overview

  • Registers similar to AD9920A and AD9990
  • Timing generator with 18-channel V-driver
  • Serial data output with reduced range LVDS interface
  • 1.8 V dual AFE core
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 40 MHz analog-to-digital converter (ADC)
  • Please see data sheet for additional features.

AD9928
Dual Channel 14-Bit CCD Signal Processor with V-Driver and Precision Timing Generator
AD9928 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed