AD9925

Obsolete

CCD Signal Processor with Vertical Driver and Precision Timing™ Generator

Viewing:

Overview

  • Integrated 10-Channel V-Driver
  • Register Compatible with AD9991 and AD9995
  • 3-Field (6-Phase) Vertical Clock Support
  • 2 Additional Vertical Outputs for Advanced CCDs
  • Complete On-Chip Timing Generator
  • Precision Timing™ Core with <600 ps Resolution
  • Correlated Double Sampler (CDS)
  • 6 dB to 42 dB 10-Bit Variable Gain Amplifier (VGA)
  • 12-Bit 36 MHz A/D Converter
  • Black Level Clamp with Variable Level Control
  • On-Chip 3V Horizontal and RG Drivers
  • 2-Phase and 4-Phase H-Clock Modes
AD9925
CCD Signal Processor with Vertical Driver and Precision Timing™ Generator
178443572AD9925-fbl 428105575AD9925-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9925 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed