AD9891

Obsolete

CCD Signal Processor with Precision Timing™ Generator

Viewing:

Overview

  • 20 MSPS Correlated Double Sampler (CDS)
  • Gain and Variable Gain Amplifiers
  • 10-Bit 20 MHz A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Generator
  • Precision Timing Core with 1 ns Resolution
  • On-Chip 5 V Horizontal and RG Drivers
  • 2-Phase and 4-Phase H-Clock Modes
  • 4-Phase Vertical Transfer Clocks
  • Electronic and Mechanical Shutter Modes
  • On-Chip Driver for External Crystal
  • On-Chip Sync Generator with External Sync Option
AD9891
CCD Signal Processor with Precision Timing™ Generator
414828378AD9891-5-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9891 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed