AD9877

PRE-RELEASE

Single Supply Cable Modem/Set Top Box Mixed Signal Front End (MxFE®)

Viewing:

Overview

  • Low Cost 3.3 V CMOS MxFE® for MCNS-DOCSIS, DVB-, DAVIC-Compliant Set-Top Box and Cable Modem Applications
  • 232 MHz Quadrature Digital Upconverter
  • 12-Bit Direct IF DAC (TxDAC+®)
  • Up to 65 MHz Carrier Frequency DDS
  • Programmable Sampling Clock Rates
  • Selectable Interpolation Filter
  • Analog Tx Output Level Adjust
  • 12-Bit, 33 MSPS Direct IF ADC
  • Dual 8-Bit, 16.5 MSPS Sampling IQ ADCs
  • Two 12-Bit Sigma-Delta Auxiliary DACs
  • Direct Interface to AD8321/AD8325 or AD8322/AD8327
  • PGA Cable Driver

The AD9877 is a single supply Cable Modem/Set Top Box Mixed Signal Front End. The device contains a transmit path interpolation filter, a complete quadrature digital upconverter and transmit DAC. The receive path contains a 12-bit ADC and Dual 8-bit ADCs. All internally required clocks and an output system clock are generated by the PLL from a single crystal or clock input.

The transmit path interpolation filter provides upsampling factors of 12x or 16x with an output signal bandwidth as high as 8.4 MHz. The direct digital synthesizer (DDS) can generate carrier frequencies up to 65 MHz with 26 bits of frequency tuning resolution. The transmit DAC resolution is 12 bits and can run at sampling rates as high as 232 MSPS. Analog output scaling from 0 to 7.5 dB in 0.5 dB steps is available to preserve transmit path SNR when reduced output levels are required.

The 12-bit ADC has excellent undersampling performance allowing it to deliver better than 10 ENOBs with IF inputs up to 75 MHz. The 12-bit IF ADC has a sampling rate of up to 33MHz, allowing it to process wideband signal inputs.

Two programmable sigma delta DACs are available which can be used to control external components such as variable gain amplifiers (VGAs) or voltage-controlled tuners.

The AD9877 integrates a CA port that enables a host processor to control the AD8321/AD8323 or AD8322/AD8327 programmable gain amplifier (PGA) cable drivers through the MxFE SPORT.

The AD9877 is available in a 100-pin MQFP package. It offers enhanced receive path undersampling performance and lower cost, compared with the pin compatible AD9873. The AD9877 is specified over the extended industrial (-40ºC to +85°C) temperature range.

AD9877
Single Supply Cable Modem/Set Top Box Mixed Signal Front End (MxFE®)
AD9877 Functional Block Diagram AD9877 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed