AD9848
Obsolete10-Bit, 20 MHz CCD Signal Processor with Integrated Timing Driver
Viewing:
Overview
- 10-Bit, 20 MHz Version
- Correlated Double Sampler (CDS)
- –2 dB to +10 dB Pixel Gain Amplifier ( PxGA®)
- 2 dB to 36 dB 10-Bit Variable Gain Amplifier (VGA)
- 10-Bit 20 MHz A/D Converter
- Black Level Clamp with Variable Level Control
- Complete On-Chip Timing Driver
- Precision Timing™ Core with 1 ns
- Resolution @ 20 MSPS
- On-Chip 3 V Horizontal and RG Drivers
- 48-Lead LQFP Package
The AD9848 and AD9849 are highly integrated CCD signal processors for digital still camera applications. Both include a complete analog front end with A/D conversion, combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with approximately 1 ns resolution.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD9848 yet. Have something to say?
Start a Discussion on EngineerZone®