AD9824

NOT RECOMMENDED FOR NEW DESIGNS

Complete 14-Bit 30 MSPS CCD Signal Processor

Viewing:

Overview

  • 14-Bit 30 MSPS A/D Converter
  • 30 MSPS Correlated Double Sampler (CDS)
  • 4 dB 6 dB 6-Bit Pixel Gain Amplifier (PxGA®)
  • 2 dB to 36 dB 10-Bit Variable Gain Amplifier (VGA)
  • Low Noise Clamp Circuits
  • Analog Preblanking Function

  • Auxiliary Inputs with VGA and Input Clamp
  • 3-Wire Serial Digital Interface
  • 3 V Single-Supply Operation
  • Low Power:153 mW @3 V Supply
  • Space-Saving 48-Lead LFCSP Package

AD9824
Complete 14-Bit 30 MSPS CCD Signal Processor
AD9824-fbl AD9824 Pi9n Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed