AD9821

Obsolete

12-Bit 40 MSPS Imaging Signal Processor

Viewing:

Overview

  • Performs the Entire Signal Conditioning on a CMOS Imaging Signal
  • Includes a Differential-Input Sample-and-Hold Amplifier
  • Digitally Controlled Variable Gain Amplifier
  • Black-Level Clamp
  • 12-Bit, 40 MSPS A/D Converter
AD9821
12-Bit 40 MSPS Imaging Signal Processor
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9821 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed