AD9410

PRODUCTION

10-Bit, 210 MSPS ADC

Viewing:

Overview

  • SNR = 54 dB with 99 MHz analog input
  • 500 MHz analog bandwidth
  • On-chip reference and track and hold
  • 1.5 V p-p differential analog input range
  • 5.0 V and 3.3 V supply operation
  • 3.3 V CMOS/TTL outputs
  • Power: 2.1 W typical at 210 MSPS
  • Demultiplexed outputs each at 105 MSPS
  • Output data format option
  • Data sync input and data clock output provided
  • Interleaved or parallel data output option
AD9410
10-Bit, 210 MSPS ADC
AD9410 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9410 IBIS Models 1

Latest Discussions

No discussions on AD9410 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed