AD9356

Obsolete

Integrated MIMO Transceiver

Viewing:

Overview

  • RF Transceiver with Integrated ADCs and DACs
  • 12-bit ADC & DAC data paths
  • Dual Receivers, Dual Transmitters
  • Band: 2.3-2.7 GHz
  • 3.5MHz ≤ BW ≤ 10MHz
  • Superior Receiver sensitivity with
    NF < 3 dB
  • Highly linear and spectrally pure transmitter
    TX EVM -38 dB SNR > 130dB/Hz at
    fOFFSET > 8MHz
  • TX power control
    Range 58 dB, Resolution 0.25 dB
  • Rx Gain Control
    Real-time monitor and control signals for manual gain Autonomous AGC
  • See data sheet for additional features
AD9356
Integrated MIMO Transceiver
AD9356 Functional Block Diagram AD9356 Pin Configuration
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
No discussions on AD9356 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed