AD9267
NOT RECOMMENDED FOR NEW DESIGNS10 MHz Bandwidth, 640 MSPS Dual Continuous Time Sigma-Delta Modulator
- Part Models
- 2
- 1ku List Price
- Starting From $44.96
Part Details
|
|
The AD9267 is a dual continuous time (CT) sigma-delta (Σ-Δ) modulator with -88 dBc of dynamic range over 10 MHz real or 20 MHz complex bandwidth. The combination of high dynamic range, wide bandwidth, and characteristics unique to the continuous time Σ-Δ modulator architecture makes the AD9267 an ideal solution for wireless communication systems.
The AD9267 has a resistive input impedance that significantly relaxes the requirements of the driver amplifier. In addition, a 32× oversampled fifth-order continuous time loop filter attenuates out-of-band signals and aliases, reducing the need for external filters at the input. The low noise figure of 15 dB relaxes the linearity requirements of the front-end signal chain components, and the high dynamic range reduces the need for an automatic gain control (AGC) loop.
A differential input clock controls all internal conversion cycles. An external clock input or the integrated integer-N PLL provides the 640 MHz internal clock needed for the oversampled conti- nuous time Σ-Δ modulator. The digital output data is presented as 4-bit, LVDS at 640 MSPS in twos complement format. A data clock output (DCO) is provided to ensure proper latch timing with receiving logic. Additional digital signal processing may be required on the 4-bit modulator output to remove the out-of-band noise and to reduce the sample rate.
The AD9267 operates on a 1.8 V power supply, consuming 416 mW. The AD9267 is available in a 64-lead LFCSP and is specified over the industrial temperature range (−40°C to +85°C).
Product Highlights
- Continuous time Σ-Δ architecture efficiently achieves high dynamic range and wide bandwidth.
- Passive input structure reduces or eliminates the require- ments for a driver amplifier.
- An oversampling ratio of 32× and high order loop filter provide excellent alias rejection, reducing or eliminating the need for antialiasing filters.
- Operates from a single 1.8 V power supply.
- A standard serial port interface (SPI) supports various product features and functions.
- Features a low pin count, high speed LVDS interface with data output clock.
Applications
- Baseband quadrature receivers: CDMA2000, W-CDMA, multicarrier GSM/EDGE, 802.16x, and LTE
- Quadrature sampling instrumentation
Documentation
Data Sheet 1
User Guide 1
Application Note 9
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9267BCPZ | 64 ld LFCSP (9x9mm, 6.20mm exposed pad) | ||
AD9267BCPZRL7 | 64 ld LFCSP (9x9mm, 6.20mm exposed pad) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD9267BCPZ | PRODUCTION | |
AD9267BCPZRL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.