AD9224
PRODUCTION12-Bit 40 MSPS Monolithic A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $22.77
Part Details
- Low Power Dissipation: 415 mW
- Single +5 V Supply
- No Missing Codes Guaranteed
- DNL: ±0.33 LSB
- On-Chip Sample-and-Hold Amplifier and Voltage Reference
- SNR: 68.3 dB
- SFDR: 81 dB
- Out-of-Range Indicator
- Straight Binary Output Data
- 28-Lead SSOP Package
- Compatible with 3 V Logic
The AD9224 is a monolithic, single supply 12-bit, 40MSPS Analog to Digital Converter with an on-chip, high performance sample-and-hold amplifier and voltage reference. The AD9224 uses a multi-stage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 40MSPS data rates and guarantees no missing codes over the full operating temperature range.
Documentation
Data Sheet 1
Application Note 9
Technical Articles 3
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9224ARSZ | 28 ld SSOP | ||
AD9224ARSZRL | 28 ld SSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
AD9224ARSZ | PRODUCTION | |
AD9224ARSZRL | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD9224ARSZ | PRODUCTION | |
AD9224ARSZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.