AD9058S

Obsolete

Aerospace 8-Bit Dual 50 MSPS ADC

Viewing:

Overview

  • 2 Matched ADCs on Single Chip
  • 50 MSPS Conversion Speed
  • On-Board Voltage Reference
  • Low Power (<1 W)
  • Low Input Capacitance (10 pF)
  • ±5 V Power Supplies
  • Flexible Input Range
AD9058S
Aerospace 8-Bit Dual 50 MSPS ADC
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9058S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed