AD9002

Obsolete

High Speed 8-Bit Monolithic A/D Converter

Viewing:

Part Details

  • 150 MSPS ENCODE Rate
  • Low Input Capacitance: 17 pF
  • Low Power: 750 mW
  • –5.2 V Single Supply
  • MIL-STD-883 Compliant
    Versions Available
AD9002
High Speed 8-Bit Monolithic A/D Converter
48774088AD9002-L
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed