Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8352

RECOMMENDED FOR NEW DESIGNS

2 GHz Ultralow Distortion Differential RF/IF Amplifier

Viewing:

Part Details

  • −3 dB bandwidth of 2.2 GHz (AV = +10 dB)
  • Single resistor gain adjust: 3 dB ≤ AV ≤ 25 dB
  • Single resistor and capacitor distortion adjust
  • Input resistance: 3 kΩ, independent of gain (AV)
  • Differential or single-ended input to differential output
  • Low noise input stage: 2.7 nV/√Hz RTI at AV = 10 dB
  • Low broadband distortion
    • 10 MHz: −86 dBc HD2, −82 dBc HD3
    • 70 MHz: −84 dBc HD2, −82 dBc HD3
    • 190 MHz: −81 dBc HD2, −87 dBc HD3
  • OIP3 of 41 dBm at 150 MHz
  • Slew rate: 8 V/ns
  • Fast settling and overdrive recovery of <2 ns
  • Single-supply operation: 3 V to 5.5 V
  • Low power dissipation: 37 mA typical at 5 V
  • Power-down capability: 5 mA at 5 V
  • Fabricated using the high speed XFCB3 SiGe process
AD8352
2 GHz Ultralow Distortion Differential RF/IF Amplifier
AD8352-fbl AD8352 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-AD8352

AD8352 Evaluation Board

Product Details

AD8352-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8352. The evaluation board integrates bypassable transformers to allow single ended or differential inputs and output, place holders for an impedance matching network and the evaluation board requires only a single supply within the range of 3.0 V to 5.5 V.

EVAL-AD8352
AD8352 Evaluation Board
AD8352 Evaluation Board - Angle View AD8352 Evaluation Board - Top View AD8352 Evaluation Board - Bottom View AD8352 Evaluation Board

Latest Discussions

Recently Viewed