AD8182S
PRODUCTIONAerospace Dual 2:1 Buffered, 750 MHz, 3.8 mA, 10 ns Switching Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $566.03
Overview
- Fully Buffered Inputs and Outputs
- Fast Output Disable Feature for Connecting Multiple Devices
- Low All-Hostile Crosstalk
- Low Power
- Low Glitch
- High “OFF” Isolation
- Fast Channel Switching
- Fast Settling Time of 14 ns to 0.2% 750 V/µs Slew Rate
The AD8182S is a high speed 2-to-1 multiplexers. It offers a wide -3 dB signal bandwidth along with a fast slew rate. With better excellent crosstalk and isolation, it is useful in many high speed applications. The differential gain and differential phase error, along with its gain flatness make AD8182 ideal for professional video multiplexing. It offers 5 ns switching time making them an excellent choice for pixel switching (picture-in-picture) while consuming only less than 3.8 mA typical (per 2:1 mux) on ±5 V supply voltage.
Both devices offer a high speed disable feature allowing the output to be put into a high impedance state. This allows multiple outputs to be connected together for cascading stages while the "OFF" channels do not load the output bus. They operate on voltage supplies of ±5 V.
Documentation
Data Sheet 1
High Dose Rate Radiation Reports 1
Single Event Effects Radiation Reports 1
Low Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962L1021102VDA | 14-Lead FlatPack | ||
| 5962R1021101VDA | 14-Lead FlatPack | ||
| AD8182AM-EMX | 14-Lead FlatPack |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962L1021102VDA | PRODUCTION | |
| 5962R1021101VDA | PRODUCTION | |
| AD8182AM-EMX | PRODUCTION | |
|
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962L1021102VDA | PRODUCTION | |
| 5962R1021101VDA | PRODUCTION | |
| AD8182AM-EMX | PRODUCTION | |
|
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962L1021102VDA | PRODUCTION | |
| 5962R1021101VDA | PRODUCTION | |
| AD8182AM-EMX | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962R1021101VDA | PRODUCTION | |
| AD8182AM-EMX | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962R1021101VDA | PRODUCTION | |
| AD8182AM-EMX | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962R1021101VDA | PRODUCTION | |
| AD8182AM-EMX | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.