Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8152
PRODUCTION34 × 34, 3.2 Gbps Asynchronous Digital Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $235.33
Part Details
- Low cost
- Low power: 2.5 V (outputs disabled)
- 34 × 34, fully differential, nonblocking array
- 3.2 Gbps per port NRZ data rate
- Wide power supply range: 2.5 V to 3.3 V
- LVTTL or LVCMOS level control inputs at 2.5 V to 3.3 V
- Low channel jitter: 45 ps P-P
- Drives a backplane directly
- Programmable output swing
- 100 mV to 1600 mV P-P differential
- 50 Ω on-chip input/output termination
- User controlled voltage at the load
- Minimizes power dissipation
- Dual rank latches
- Available in 256-ball BGA_ED package
The AD8152 is a breakthrough cross point switch offering a large switch array (34 × 34) on very little power, typically 2.0 W. Additionally, the device operates at data rates up to 3.2 Gbps per port, making it suitable for Sonet/SDH OC-48 with forward error correction (FEC).
The useful supply voltage range of the AD8152 allows the user to operate at LVPECL/CML data levels down to 2.5 V. The control interface is low voltage transistor transistor logic (LVTTL) or low voltage complementary metal-oxide (LVCMOS) compatible on 2.5 V to 3.3 V.
The fully differential signal path of the AD8152 reduces jitter and crosstalk and allows the use of smaller single-ended voltage swings. The device is offered in a 256-ball BGA_ED package that operates over the industrial temperature range of 0°C to 85°C.
Applications
- Fiber optic network switching
- High speed serial backplane routing to OC-48 with FEC
- Gigabit ethernet
- Digital video (HDTV)
- Data storage networks
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8152JBPZ | 256 ball SBGA (BP-256) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 15, 2019 - 19_0109 AD8152 Assembly Site Transfer and Data Sheet Revision |
||
AD8152JBPZ | PRODUCTION | |
Sep 21, 2015 - 15_0175 Ink to Laser Mark Conversion for SBGA Packages |
||
AD8152JBPZ | PRODUCTION | |
Dec 8, 2017 - 17_0062 Discontinuance of SBGA package |
||
AD8152JBPZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.