Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8116

PRODUCTION

200 MHz, 16 × 16 Buffered Video Crosspoint Switch

Viewing:

Overview

  • 16 x 16 High-Speed Nonblocking Switch Array
  • Switch Array Controllable via an 80-Bit Serial Word
  • Serial Data Out Allows "Daisy Chaining" of Multiple AD8116s to Create Large Switch Arrays Over 256 x 256
  • Complete Solution
    Buffered Inputs
    16 Individual Output Amplifiers
    Drives 150 Ω Loads
  • Excellent AC Performance
    200 MHz –3 dB Bandwidth
    300 V/µs Slew Rate
  • Excellent Video Performance
  • 60 MHz, 0.1 dB Gain Flatness
    0.01% Differential Gain Error
     (RL = 150 Ω)
    0.01± Differential Phase Error
     (RL = 150 Ω)
  • Low Power of 900 mW (3.5 mW per  Point)
  • Low All Hostile Crosstalk of –70 dB @ 5 MHz
  • See data sheet for additional Features
AD8116
200 MHz, 16 × 16 Buffered Video Crosspoint Switch
AD8116 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed