Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8112
PRODUCTIONAudio/Video, 60 MHz, 16 × 8, Gain of +2 Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $11.72
Part Details
- Low cost, 16 × 8, high speed, nonblocking switch array
Pin-compatible 16 × 16 version available (AD8113) - Serial or parallel programming of switch array
- Serial data out allows daisy chaining control of multiple
16 × 8 arrays to create larger switch arrays - Output disable allows connection of multiple devices without loading the output bus
- Complete solution
Buffered inputs
8 output amplifiers
Operates on ±5 V or ±12 V supplies
Low supply current of 54 mA - Excellent audio performance VS = ±12 V
±10 V output swing
0.002% THD at 20 kHz maximum 20 V p-p (RL = 600 Ω) - Excellent video performance VS = ±5 V
- 0.1 dB gain flatness of 10 MHz
0.1% differential gain error (RL = 1 kΩ)
0.1° differential phase error (RL = 1 kΩ) - Excellent ac performance
−3 dB bandwidth 60 MHz - Low all-hostile crosstalk of −83 dB at 20 kHz
- Reset pin allows disabling of all outputs (connected to a capacitor to ground provides power-on reset capability)
- 100-lead LQFP (14 mm × 14 mm)
The AD8112 is a low cost, fully buffered crosspoint switch matrix that operates on ±12 V for audio applications and ±5 V for video applications. It offers a −3 dB signal bandwidth greater than 60 MHz and channel switch times of less than 60 ns with 0.1% settling for use in both analog and digital audio. The AD8112 operated at 20 kHz has a crosstalk performance of −83 dB and isolation of 90 dB. In addition, ground/power pins surround all inputs and outputs to provide extra shielding for operation in the most demanding audio routing applications. With a differential gain and differential phase better than 0.1% and 0.1°, respectively, and a 0.1 dB flatness output of up to 10 MHz, the AD8112 is suitable for many video applications.
The AD8112 includes eight independent output buffers that can be placed into a disabled state for paralleling crosspoint outputs so that off channel loading is minimized. The AD8112 has a gain of +2. It operates on voltage supplies of ±5 V or ±12 V while consuming only 34 mA or 31 mA of current, respectively. The channel switching is performed via a serial digital control (which can accommodate the daisy chaining of several devices) or via a parallel control, allowing updating of an individual output without reprogramming the entire array.
The AD8112 is packaged in a 100-lead LQFP and is available over the commercial temperature range of 0°C to 70°C.
Applications
- CCTV surveillance/DVR
- Analog/digital audio routers
- Video routers (NTSC, PAL, S-Video, SECAM)
- Multimedia systems
- Video conferencing
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8112JSTZ | 100 ld LQFP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD8112JSTZ | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD8112JSTZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.