AD7895
PRODUCTIONTrue Bipolar Input, 5 V Single Supply, 12-Bit, Serial 3.8 µs ADC in 8-Pin Package
- Part Models
- 11
- 1ku List Price
- Starting From $6.78
Part Details
- Fast 12-Bit ADC with 3.8 µs Conversion Time
- 8-Pin Mini-DlP and SOIC
- Single 5 V Supply Operation
- High Speed, Easy-to-Use, Serial Interface
- On-Chip Track/Hold Amplifier
- High Input Impedance
- Selection of Input Ranges:
±10 V for AD7895-10
±2.5 V for AD7895-3
0 V to +2.5 V for AD7895-2 - Low Power: 20 mW max
- 14-Bit Pin Compatible Upgrade (AD7894)
The AD7895 is a fast 12-bit ADC that operates from a single +5 V supply and is housed in a small 8-pin mini-DIP and 8-pin SOIC. The part contains a 3.8 µs successive approximation A/D converter, an on-chip track/hold amplifier, an on-chip clock and a high speed serial interface.
Output data from the AD7895 is provided via a high speed, serial interface port. This two-wire serial interface has a serial clock input and a serial data output with the external serial clock accessing the serial data from the part.
In addition to the traditional dc accuracy specifications such as linearity and full-scale and offset errors, the AD7895 is specified for dynamic performance parameters, including harmonic distortion and signal-to-noise ratio.
The part accepts an analog input range of ±10 V (AD7895-10), ±2.5 V (AD7895-3), 0 V to 2.5 V (AD7895-2) and operates from a single +5 V supply, consuming only 20 mW max.
The AD7895 features a high sampling rate mode and, for low power applications, a proprietary automatic power-down mode where the part automatically goes into power down once conversion is complete and "wakes up" before the next conversion cycle.
The part is available in a small, 8-pin, 0.3" wide, plastic dual-in-line package (mini-DIP) and in an 8-pin, small outline IC (SOIC).
PRODUCT HIGHLIGHTS
- Fast, 12-Bit ADC in 8-Pin Package The AD7895 contains a 3.8 µs ADC, a track/hold amplifier, control logic and a high speed serial interface, all in an 8-pin package. This offers considerable space saving over alternative solutions.
- Low Power, Single Supply Operation The AD7895 operates from a single +5 V supply and consumes only 20 mW. The automatic power-down mode, where the part goes into power-down once conversion is complete and “wakes up” before the next conversion cycle, makes the AD7895 ideal for battery-powered or portable applications.
- High Speed Serial Interface The part provides high speed serial data and serial clock lines allowing for an easy, two-wire serial interface arrangement.
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7895ANZ-10 | 8 ld PDIP | ||
AD7895ANZ-2 | 8 ld PDIP | ||
AD7895ANZ-3 | 8 ld PDIP | ||
AD7895ARZ-10 | 8 ld SOIC | ||
AD7895ARZ-10REEL | 8 ld SOIC | ||
AD7895ARZ-2 | 8 ld SOIC | ||
AD7895ARZ-2REEL | 8 ld SOIC | ||
AD7895ARZ-3 | 8 ld SOIC | ||
AD7895ARZ-3REEL | 8 ld SOIC | ||
AD7895BRZ-10 | 8 ld SOIC | ||
AD7895BRZ-2 | 8 ld SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7895ANZ-10 | PRODUCTION | |
AD7895ANZ-2 | PRODUCTION | |
AD7895ANZ-3 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.