AD7894
PRODUCTIONTrue Bipolar Input, 5 V Single Supply, 14-Bit, Serial 4.5 µs ADC in 8-Pin Package
- Part Models
- 12
- 1ku List Price
- Starting From $12.54
Part Details
- Fast 14-Bit ADC with 5 µs Conversion Time
- 8-Lead SOIC Package
- Single 5 V Supply Operation
- High Speed, Easy-to-Use, Serial Interface
- On-Chip Track/Hold Amplifier
- High Input Impedance
- Selection of Input Ranges: ±10 V for AD7894-10
- Low Power: 20 mW Typ
- Pin Compatible Upgrade of 12-Bit AD7895
±2.5 V for AD7894-3
0 V to +2.5 V for AD7894-2
The AD7894 is a fast, 14-Bit Analog-to-Digital Converter that operates from a single +5 V supply and is housed in a small 8-pin SOIC. The part contains a 5 µs successive approximation A/D converter, an on-chip track/hold amplifier, an on-chip clock and a high speed serial interface. Output data from the AD7894 is provided via a high speed, serial interface port. This two-wire serial interface has a serial clock input and a serial data output with the external serial clock accessing the serial data from the part.
In addition to the traditional dc accuracy specifications such as linearity, full-scale and offset errors, the AD7894 is also specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio. The part accepts an analog input range of ±10 V (AD7894-10), ±2.5V (AD7894-3), 0 V to 2.5 V (AD7894-2), and operates from a single +5 V supply consuming only 20 mW typical.
The AD7894 features a high sampling rate mode and, for low power applications, a proprietary automatic power down mode where the part automatically goes into power down once conversion is complete and "wakes up" before the next conversion cycle. The part is available in a small outline IC (SOIC).
PRODUCT HIGHLIGHTS
- Fast, 14-Bit ADC in 8-Lead Package The AD7894 contains a 5␣ µs ADC, a track/hold amplifier, control logic and a high speed serial interface, all in an 8-lead package. This offers considerable space saving over alternative solutions.
- Low Power, Single Supply Operation The AD7894 operates from a single +5 V supply and consumes only 20 mW. The automatic power-down mode, where the part goes into power-down once conversion is complete and “wakes up” before the next conversion cycle, makes the AD7894 ideal for battery powered or portable applications.
- High Speed Serial Interface The part provides high speed serial data and serial clock lines allowing for an easy, two-wire serial interface arrangement.
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7894ACHIPS-10 | None Available | ||
AD7894ARZ-10 | 8 ld SOIC | ||
AD7894ARZ-10REEL7 | 8 ld SOIC | ||
AD7894ARZ-2 | 8 ld SOIC | ||
AD7894ARZ-2REEL | 8 ld SOIC | ||
AD7894ARZ-2REEL7 | 8 ld SOIC | ||
AD7894ARZ-3 | 8 ld SOIC | ||
AD7894ARZ-3REEL | 8 ld SOIC | ||
AD7894ARZ-3REEL7 | 8 ld SOIC | ||
AD7894BRZ-10 | 8 ld SOIC | ||
AD7894BRZ-10REEL7 | 8 ld SOIC | ||
AD7894BRZ-3 | 8 ld SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD7894ARZ-10 | PRODUCTION | |
AD7894ARZ-10REEL7 | PRODUCTION | |
AD7894ARZ-2 | PRODUCTION | |
AD7894ARZ-2REEL | PRODUCTION | |
AD7894ARZ-2REEL7 | PRODUCTION | |
AD7894ARZ-3 | PRODUCTION | |
AD7894ARZ-3REEL | PRODUCTION | |
AD7894ARZ-3REEL7 | PRODUCTION | |
AD7894BRZ-10 | PRODUCTION | |
AD7894BRZ-10REEL7 | PRODUCTION | |
AD7894BRZ-3 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.