AD7888
PRODUCTION2.7 V to 5.25 V, Micro Power, 8-Channel, 125 kSPS, 12-Bit ADC in 16-Pin TSSOP
- Part Models
- 8
- 1ku List Price
- Starting From $6.07
Part Details
|
|
The AD7888 is a high speed, low power, 12-bit ADC that operates from a single 2.7 V to 5.25 V power supply. The AD7888 is capable of a 125 kSPS throughput rate. The input track-and-hold acquires a signal in 500 ns and features a single ended sampling scheme. The AD7888 contains eight single-ended analog inputs, AIN1 through AIN8. The analog input on each of these channels is from 0 to VREF. The part is capable of converting full power signals up to 3 MHz.
The AD7888 features an on-chip 2.5 V reference that can be used as the reference source for the A/D converter. The REF IN/REF OUT pin allows the user access to this reference. Alternatively, this pin can be overdriven to provide an external reference voltage for the AD7888. The voltage range for this external reference is from 1.2 V to VDD.
CMOS construction ensures low power dissipation of typically 2 mW for normal operation and 3 µW in power-down mode. The part is available in a 16-lead narrow body small outline (SOIC) and a 16-lead thin small shrink outline (TSSOP) package.
Documentation
Data Sheet 1
Technical Articles 1
Evaluation Design File 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7888ACHIPS | CHIPS OR DIE | ||
AD7888ARUZ | 16 ld TSSOP | ||
AD7888ARUZ-REEL | 16 ld TSSOP | ||
AD7888ARUZ-REEL7 | 16 ld TSSOP | ||
AD7888ARZ | 16 ld SOIC | ||
AD7888ARZ-REEL7 | 16 ld SOIC | ||
AD7888BRZ | 16 ld SOIC | ||
AD7888BRZ-REEL7 | SOIC 150 MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD7888ARUZ | PRODUCTION | |
AD7888ARUZ-REEL | PRODUCTION | |
Aug 3, 2010 - 10_0176 AD7888 Datasheet Specification change |
||
AD7888ARUZ | PRODUCTION | |
AD7888ARUZ-REEL | PRODUCTION | |
AD7888ARZ | PRODUCTION | |
AD7888ARZ-REEL7 | PRODUCTION | |
AD7888BRZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7888ARUZ | PRODUCTION | |
AD7888ARUZ-REEL | PRODUCTION | |
AD7888ARZ | PRODUCTION | |
AD7888ARZ-REEL7 | PRODUCTION | |
AD7888BRZ | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
AD7888ARZ | PRODUCTION | |
AD7888ARZ-REEL7 | PRODUCTION | |
AD7888BRZ | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD7888ARZ | PRODUCTION | |
AD7888ARZ-REEL7 | PRODUCTION | |
AD7888BRZ | PRODUCTION | |
Apr 25, 2016 - 15_0121 Obsolescence of AD7888ACHIPS |
||
AD7888ACHIPS |
This is the most up-to-date revision of the Data Sheet.