AD7886

Obsolete

LC2MOS 12-Bit, 750 kHz/1 MHz, Sampling ADC

Viewing:

Part Details

  • 750 kHz/1 MHz Throughput Rate
  • 1 µs/750 ns Conversion Time
  • 12-Bit No Missed Codes Over Temperature
  • 67 dB SNR at 100 kHz Input Frequency
  • Low Power—250 mW typ
  • Fast Bus Access Time—57 ns max
AD7886
LC2MOS 12-Bit, 750 kHz/1 MHz, Sampling ADC
AD7886-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed