AD7884
PRODUCTION16-Bit, Monolithic A/D Converter with a 16-Bit Parallel Reading Structure
- Part Models
- 4
- 1ku List Price
- Starting From $135.94
Overview
- Monolithic Construction
- Fast Conversion: 5.3 µs
- High Throughput Rate: 166 kSPS
- Low Power: 250 mW
The AD7884 / AD7885 is a 16-bit monolithic analog-to-digital converter with internal sample-and-hold and a conversion time of 5.3 µs. The maximum throughput rate is 166 kSPS. It uses a two pass flash architecture to achieve this speed. Two input ranges are available: ±5 V and ±3 V. Conversion is initiated by the CONVST signal. The result can be read into a microprocessor using the CS and RD inputs on the device. The AD7884 has a 16-bit parallel reading structure while the AD7885 has a byte reading structure. The conversion result is in 2s complement code.
The AD7884 / AD7885 has its own internal oscillator which controls conversion. It runs from ±5 V supplies and needs a VREF+ of +3 V.
The AD7884 is available in a 40-pin plastic DIP package and in a 44-pin PLCC package.
The AD7885 is available in a 28-pin plastic DIP package and the AD7885A is available in a 44-pin PLCC package.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7884APZ | 44 ld PLCC | ||
| AD7884APZ-REEL | 44 ld PLCC | ||
| AD7884AQ | 40 ld CerDIP | ||
| AD7884BPZ | 44 ld PLCC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
| AD7884APZ | PRODUCTION | |
| AD7884APZ-REEL | PRODUCTION | |
| AD7884AQ | ||
| AD7884BPZ | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7884AQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7884AQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7884AQ | ||
This is the most up-to-date revision of the Data Sheet.