AD7875

PRODUCTION

CMOS, Complete 12-Bit 100 kHz, Sampling ADC with Uni 5V Input Range

Viewing:

Part Details

  • Complete Monolithic 12-Bit ADC with:
     2 µs Track/Hold Amplifier
     8 µs A/D Converter
     On-Chip Reference
     Laser-Trimmed Clock
     Parallel, Byte and Serial Digital Interface
  • 57 ns Data Access Time
  • 72 dB SNR at 10 kHz Input Frequency (AD7870, AD7875)
  • Low Power: –60 mW typ
  • Variety of Input Ranges:
      ±3 V for AD7870
      0 V to +5 V for AD7875
      ±10 V for AD7876
AD7875
CMOS, Complete 12-Bit 100 kHz, Sampling ADC with Uni 5V Input Range
AD7870/AD7875/AD7876 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed