AD7872
PRODUCTIONCMOS, Complete 14-Bit Sampling ADC with Serial Output
- Part Models
- 10
- 1ku List Price
- Starting From $56.61
Part Details
- Complete monolithic 14-bit ADC
- Twos complement coding
- Parallel, byte, and serial digital interface
- 80 dB SNR at 10 kHz input frequency
- 57 ns data access time
- Low power: 50 mW typ
- 83 kSPS throughput rate
The AD7871 / AD7872 are fast, complete, 14-bit analog-to-digital converters (ADC). They consist of a track-and-hold amplifier, successive approximation ADC, 3 V buried Zener reference, and versatile interface logic. The ADC features a self-contained, laser trimmed internal clock, so no external clock timing components are required. The on-chip clock may be overridden to synchronize ADC operation to the digital system for minimum noise.
The AD7871 offers a choice of three data output formats: a single, parallel, 14-bit word; two 8-bit bytes or a 14-bit serial data stream. The AD7872 is a serial output device only. The two parts are capable of interfacing to all modern microprocessors and digital signal processors.
The AD7871 / AD7872 operate from ±5 V power supplies, accept bipolar input signals of ±3 V and can convert full power signals up to 41.5 kHz.
In addition to the traditional dc accuracy specifications, the AD7871/AD7872 are also fully specified for dynamic performance parameters including distortion and signal-to-noise ratio.
Both devices are fabricated in Analog Devices, Inc., LC2MOS mixed technology process. The AD7871 is available in 28-pin PDIP, PLCC, and CERDIP packages. The AD7872 is available in a 16-pin PDIP, CERDIP, and SOIC packages.
APPLICATIONS
- Digital signal processing
- High speed modems
- Speech recognition and synthesis
- Spectrum analysis
- DSP servo control
Documentation
Data Sheet 1
Technical Articles 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7872ANZ | 16 ld PDIP | ||
AD7872BRZ | 16 ld SOIC - Wide | ||
AD7872BRZ-REEL | 16 ld SOIC - Wide | ||
AD7872JNZ | 16 ld PDIP | ||
AD7872JRZ | 16 ld SOIC - Wide | ||
AD7872JRZ-REEL | 16 ld SOIC - Wide | ||
AD7872KNZ | 16 ld PDIP | ||
AD7872KRZ | 16 ld SOIC - Wide | ||
AD7872KRZ-REEL | 16 ld SOIC - Wide | ||
AD7872TQ | 16 ld CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD7872ANZ | PRODUCTION | |
AD7872JNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7872ANZ | PRODUCTION | |
AD7872JNZ | PRODUCTION | |
AD7872KNZ | PRODUCTION | |
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
AD7872ANZ | PRODUCTION | |
AD7872BRZ | PRODUCTION | |
AD7872BRZ-REEL | PRODUCTION | |
AD7872JNZ | PRODUCTION | |
AD7872JRZ | PRODUCTION | |
AD7872JRZ-REEL | PRODUCTION | |
AD7872KNZ | PRODUCTION | |
AD7872KRZ | PRODUCTION | |
AD7872KRZ-REEL | PRODUCTION | |
AD7872TQ | ||
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7872BRZ | PRODUCTION | |
AD7872BRZ-REEL | PRODUCTION | |
AD7872JRZ | PRODUCTION | |
AD7872JRZ-REEL | PRODUCTION | |
AD7872KRZ | PRODUCTION | |
AD7872KRZ-REEL | PRODUCTION | |
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
AD7872JRZ | PRODUCTION | |
AD7872JRZ-REEL | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7872JRZ | PRODUCTION | |
AD7872JRZ-REEL | PRODUCTION | |
Sep 21, 2018 - 18_0150 AD7871/7872 T-Grade INL specification change. |
||
AD7872TQ | ||
Feb 9, 2015 - 15_0010 AD7871TQ AD7872TQ Datasheet Specification Change |
||
AD7872TQ | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7872TQ | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7872TQ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7872TQ |
This is the most up-to-date revision of the Data Sheet.