AD7858

PRODUCTION

3 V to 5 V Single Supply, 200 kSPS, 8-Channel, 12-Bit, Serial Sampling ADC

Viewing:

Part Details

  • Specified for VDD of 3 V to 5.5 V
  • System and Self-Cal with Autocal on Power-Up
  • Eight Single-Ended or Four Pseudo-Differential Inputs
  • Low Power: 12 mW/AD7858, 4.5 mW/AD7858L
  • Automatic Power-Down After Conversion (25 µW)
AD7858
3 V to 5 V Single Supply, 200 kSPS, 8-Channel, 12-Bit, Serial Sampling ADC
AD7858 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7858

AD7858 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-AD7858
AD7858 Evaluation Board

Latest Discussions

Recently Viewed