Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD780

PRODUCTION

2.5 V/3.0 V High Precision Reference

Viewing:

Part Details

  • Pin programmable 2.5 V or 3.0 V output
  • Ultralow drift: 3 ppm/°C max
  • High accuracy: 2.5 V or 3.0 V ±1 mV max
  • Low noise: 100 nV/√Hz
  • Noise reduction capability
  • Low quiescent current: 1 mA max
  • Output trim capability
  • Plug-in upgrade for present references
  • Temperature output pin
  • Series or shunt mode operation (±2.5 V, ±3.0 V)
AD780
2.5 V/3.0 V High Precision Reference
AD780 Functional Block Diagram AD780 Pin Configuration AD780 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed