AD7785
PRODUCTION3-Channel, Low Noise, Low Power, 20-Bit Σ-Δ ADC with On-Chip In-Amp and Reference
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Up to 20 bits effective resolution
- RMS noise
- 40 nV @ 4.17 Hz
- 85 nV @ 16.7 Hz
- Current: 400 µA typ
- Power-down: 1 µA max
- Low noise programmable gain instrumentation amp
- Band gap reference with 4 ppm/°C drift typ
- Update rate: 4.17 Hz to 470 Hz
- 3 differential inputs
- Simultaneous 50 Hz/60 Hz rejection
The AD7785 is a low power, low noise, complete analog front ends for high precision measurement applications. It contains a low noise 20-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 40 nV when the update rate equals 4.17 Hz.
The device contains a precision low noise, low drift internal band gap reference and can also accept an external differential reference. Other on-chip features include programmable excitation current sources, burnout currents, and a bias voltage generator, the bias voltage generator being used to set the common-mode voltage of a channel to AVDD/2.
The device can be operated with either the internal clock or an external clock. The output data rate from the part is software-programmable and can be varied from 4.17 Hz to 470 Hz.
The part operates with a power supply from 2.7 V to 5.25 V. It consumes a current of 400 µA typical and is housed in 16-lead TSSOP packages.
APPLICATIONS
- Thermocouple measurements
- RTD measurements
- Thermistor measurements
- Gas analysis
- Industrial process control
- Instrumentation
- Portable instrumentation
- Blood analysis
- Smart transmitters
- Liquid/gas chromatography
- 6-digit DVM
Documentation
Data Sheet 1
Application Note 11
Technical Articles 2
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7785BRUZ | 16-Lead TSSOP | ||
| AD7785BRUZ-REEL | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 20, 2024 - 23_0143 Qualification of an Alternate Wafer Fab Site for 0.5um TSMC CMOS Process |
||
| AD7785BRUZ | PRODUCTION | |
| AD7785BRUZ-REEL | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD7785BRUZ | PRODUCTION | |
| AD7785BRUZ-REEL | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD7785BRUZ | PRODUCTION | |
| AD7785BRUZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Design Tool 1
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool