AD7724
PRODUCTIONDual, 7th-Order, Sigma-Delta Modulator
- Part Models
- 2
- 1ku List Price
- Starting From $16.22
Overview
- 13 MHz Master Clock Frequency
- 0 V to +2.5 V or ±1.25 V Input Range
- Single Bit Output Stream
- 90 dB Dynamic Range
- Logic Outputs 3 V/5 V Compatible
- Power Supplies
AVDD, DVDD: 5 V ± 5%
DVDD1: 3 V ± 5% - On-Chip 2.5 V Voltage Reference
- 48-Lead LQFP
The AD7724 is a dual 7th-order, sigma-delta modulator - it's dual version of the AD7720. Its SNR performance is 90 dB over a 90 kHz bandwidth. The part operates from a 5 V supply and accepts a differential input range of 0 V to 2.5 V or ±1.25 V centered about a common-mode bias. The analog inputs are continuously sampled by the analog modulators, eliminating the need for external sample and hold circuitry. The input information is contained in the output stream as a density of ones. The original information can be reconstructed with an appropriate digital filter.
The part provides an accurate on-chip 2.5 V reference. A reference input/output function is provided to allow either the internal reference or an external system reference to be used as the reference source for the part.
The part is offered in a 48-pin TQFP package and is designed to operate from –40°C to 85°C.
Typically, the AD7724 is followed by a digital filter to achieve a parallel A/D result, which is just like our standard sigma-delta A/Ds. Having a separate filter allows users to customize their filter response, which can be done with one of our own DSPs or with a gate array.
Documentation
Data Sheet 1
Application Note 6
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7724ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
| AD7724ASTZ-REEL | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| AD7724ASTZ | PRODUCTION | |
| AD7724ASTZ-REEL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD7724ASTZ | PRODUCTION | |
| AD7724ASTZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool