AD7707

PRODUCTION

3 V/5 V, ±10 V Input Range, 1 mW 3-Channel 16-Bit, Sigma-Delta ADC

Viewing:

Overview

  • Charge balancing ADC
    16 bits no missing codes
    0.003% nonlinearity
  • True bipolar ±100 mV capability on low level input
    Channels without requiring charge pumps
  • 3-wire serial interface
    SPI®, QSPI™, MICROWIRE™ and DSP Compatible
    Schmitt trigger input on SCLK
  • Gains from 1 to 128
  • Programmable gain front end
  • Ability to buffer the analog input
  • 2.7 V to 3.3 V or 4.75 V to 5.25 V operation
  • Power dissipation 1 mW @ 3 V
  • Standby current 8 µA max
  • 20-Lead SOIC and TSSOP Packages
  • High level (±10 V) and low level (±10 mV) input channels
AD7707
3 V/5 V, ±10 V Input Range, 1 mW 3-Channel 16-Bit, Sigma-Delta ADC
AD7707 Functional Block Diagram AD7707 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed