AD7676
LAST TIME BUY500 kSPS CMOS 16-Bit PulSAR® ADC with INL of 1 LSB Max
- Part Models
- 1
- 1ku List Price
- Starting From $43.06
Overview
- Throughput: 500 kSPS
- INL: ±1 LSB Max (±0.0015% of Full Scale)
- 16-Bit Resolution with No Missing Codes
- S/(N+D): 94 dB Typ @ 45 kHz
- THD: –110 dB Typ @ 45 kHz
- Differential Input Range: ±2.5 V
- Both AC and DC Specifications
- See datasheet for additional features
The AD7676 is a 16-bit, 500 kSPS, charge redistribution SAR, fully differential analog-to-digital converter (ADC) that operates from a single 5 V power supply. The part contains a high speed 16-bit sampling ADC, an internal conversion clock, error correction circuits, and both serial and parallel system interface ports.
The AD7676 is hardware factory-calibrated and is comprehensively tested to ensure such ac parameters as signal-to-noise ratio (SNR) and total harmonic distortion (THD), in addition to the more traditional dc parameters of gain, offset, and linearity.
It is fabricated using Analog Devices’ high performance, 0.6 micron CMOS process and is available in a 48-lead LQFP or a tiny 48-lead LFCSP with operation specified from –40°C to +85°C.
APPLICATIONS
- CT Scanners
- Data Acquisition
- Instrumentation
- Spectrum Analysis
- Medical Instruments
- Battery-Powered Systems
- Process Control
PRODUCT HIGHLIGHTS
- Excellent INL
The AD7676 has a maximum integral nonlinearity of 1.0 LSB with no missing 16-bit code. - Superior AC Performances
The AD7676 has a minimum dynamic of 92 dB, 94 dB typical. - Fast Throughput
The AD7676 is a 500 kSPS, charge redistribution, 16-bit SAR ADC with internal error correction circuitry. - Single-Supply Operation
The AD7676 operates from a single 5 V supply and typically dissipates only 67 mW. It consumes 7 µW maximum when in power-down. - Serial or Parallel Interface
Versatile parallel (8 bits or 16 bits) or 2-wire serial interface arrangement compatible with either 3 V or 5 V logic.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7676ASTZ | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD7676ASTZ | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD7676ASTZ | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD7676ASTZ | ||
This is the most up-to-date revision of the Data Sheet.