AD7582
NOT RECOMMENDED FOR NEW DESIGNSCMOS 12-Bit Successive Approximation A/D Converter
- Part Models
- 4
- 1ku List Price
- Starting From $63.33
Part Details
- 12-Bit Successive Approximation ADC
- Four High Impedance Input Channels
- Analog Input Voltage Range of 0 to +5 V with Positive Reference of +5 V
- Conversion Time of 100 µs Per Channel
- No Missed Codes Over Full Temperature Range
- Low Total Unadjusted Error ±1 LSB max
- Auto-zero Cycle for Low Offset Voltage
- Monolithic Construction
The AD7582 is a medium speed, 4-channel 12-bit CMOS A/D converter which uses the successive approximation technique to provide a conversion time of 100 µs per channel. An auto-zero cycle occurs at the start of each conversion resulting in very low system offset voltages, typically less than 100 µV. The devices is designed for easy microprocessor interface using standard control signals; CS (decoded device address), RD (READ) and WR, (WRITE). The 4-channel multiplexer is controlled via address inputs A0 and A1.
Conversion results are available in two bytes, 8LSB's and 4MSB's, over an 8-bit three state output bus. Either byte can be read first. Two converters busy flags are available to facilitate polling of the converter's status.
The analog input voltage range is 0V to +5V when using a reference voltage of +5V. The four analog inputs are all high impedance inputs with tight channel-to-channel matching—typically 0.1LSBs.
PRODUCT HIGHLIGHTS
- The AD7582 is a complete 4 channel 12-bit A/D converter in either a 28-pin DIP or 28-terminal surface mount package requiring only a few passive components and a voltage reference.
- Autozero cycle realizes very low offset voltages, typically 100 μV.
- The four channel input multiplexer (user addressable) features high input impedance and excellent channel-to-channel matching.
- Standard microprocessor control signals to allow easy interfacing to most popular 8- and 16-bit microprocessors.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7582BQ | 28 ld CerDIP | ||
AD7582KNZ | 28 ld PDIP | ||
AD7582KPZ | 28 ld PLCC | ||
AD7582TQ/883B | 28 ld CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7582BQ | ||
AD7582TQ/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7582BQ | ||
AD7582TQ/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7582BQ | ||
AD7582TQ/883B | ||
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7582KNZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7582KNZ | ||
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD7582TQ/883B |
This is the most up-to-date revision of the Data Sheet.