AD7572A

PRODUCTION

LC2MOS Complete, High Speed 12-Bit ADC

Viewing:

Overview

  • Improved AD7572
    Faster Conversion Time
    - AD7572AXX03: 3 µs
    - AD7572AXX10: 10 µs
    5 V and -12 V or -15 V Power Supply Operation
    Better Offset and Gain Error Specifications
  • Extended Plastic Temperature Range
    (-40°C to +85°C)
  • Low Power: 100 mW
  • Small 24-Pin, 0.3" Wide DIP and SOIC DIP Packages
AD7572A
LC2MOS Complete, High Speed 12-Bit ADC
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed