AD7511

NOT RECOMMENDED FOR NEW DESIGNS

DI CMOS Protected Analog Switches

Viewing:

Overview

  • Latch-Proof
  • Overvoltage-Proof: ±25V
  • Low RON: 75Ω
  • Low Dissipation: 3mW
  • TTL/CMOS Direct Interface
  • Silicon-Nitride Passivated
  • Monolithic Dielectrically-Isolated CMOS
  • Standard 14-/16-Pin DIPs and 20-Terminal Surface Mount Packages
AD7511
DI CMOS Protected Analog Switches
AD7511 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG451 PRODUCTION LC2MOS 5 Ω RON SPST Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed