AD7503

Obsolete

8 - Channel Analog Multiplexer

Viewing:

Overview

  • DTL/TTL/CMOS Direct Interface 
  • Power Dissipation: 30 µW 
  • RON: 170 µ 
  • Standard 16-Lead DlPs and 20-Terminal Surface Mount Packages

Suggested Replacement Parts

ADG1408 PRODUCTION

4 Ω Ron, 8 - Channel ±15 V /12 V /±5 V iCMOS Multiplexer

AD7503
8 - Channel Analog Multiplexer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed