AD7356

PRODUCTION

Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

Viewing:

Overview

  • Dual 12-bit SAR ADC
  • Simultaneous Sampling
  • Throughput rate: 5 MSPS per channel
  • Specified for VDD at 2.5 V
  • No conversion latency
  • Power dissipation: 36 mW at 5 MSPS
  • On-chip reference: 2.048 V ± 0.25%, 6ppm/°C
  • Dual conversion with read
  • High speed serial interface: SPI-/QSPI-/MICROWIRE-/DSP-compatible
  • −40°C to +125°C operation
  • Available in a 16-lead TSSOP

The AD7356 is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.5 V power supply and features throughput rates up to 5 MSPS. The part contains two ADCs, each preceded by a low noise, wide bandwidth track-and-hold circuit that can handle input frequencies in excess of 110 MHz.

The conversion process and data acquisition use standard control inputs allowing for easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; a conversion is also initiated at this point. The conversion time is determined by the SCLK frequency.

The AD7356 uses advanced design techniques to achieve very low power dissipation at high throughput rates. With a 2.5 V supply and a 5 MSPS throughput rate, the part consumes typically 14 mA. The part also offers a flexible power/throughput rate management option.

The analog input range for the part is the differential common mode ±VREF/2. The AD7356 has an on-chip 2.048 V reference that can be overdriven when an external reference is preferred.

The AD7356 is available in a 16-lead thin shrink small outline package (TSSOP).

PRODUCT HIGHLIGHTS

  1. Two Complete ADC Functions.
    These functions allow simultaneous sampling and conversion of two channels. The conversion result of both channels is simultaneously available on separate data lines or in succession on one data line if only one serial port is available.
  2. High Throughput with Low Power Consumption.
    The AD7356 offers a 5 MSPS throughput rate with 36 mW power consumption.
  3. No Conversion Latency.
    The AD7356 features two standard successive approximation ADCs with accurate control of the sampling instant via a CS input and, once off, conversion control.

APPLICATIONS

  • Data acquisition systems
  • Motion control
  • I and Q demodulation

AD7356
Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD7356 Functional Block Diagram AD7356 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 3
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
RF Amplifiers 3
ADA4932-2 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
AD8138 PRODUCTION Low Distortion Differential ADC Driver
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
Voltage References 5
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7356 IBIS Models 2


Evaluation Kits

EVAL-AD7356

AD7356 Evaluation Board

Product Details

The EVAL-AD7356EDZ is a fully featured evaluation Kit for the AD7356. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7356
AD7356 Evaluation Board

Latest Discussions

Recently Viewed