AD73411

Obsolete

Dual Low-Power CMOS Analog Front End with DSP Microcomputer

Viewing:

Overview

  • 16-Bit A/D Converter
  • 16-Bit D/A Converter
  • Programmable Input/Output Sample Rates
  • 75 dB ADC SNR
  • 70 dB DAC SNR
  • 64 kS/s Maximum Sample Rate
  • -90 dB Crosstalk
  • Low Group Delay (25 µs typ per ADC Channel, 50 µs typ per DAC Channel)
  • Programmable Input/Output Gain
  • On-Chip Reference
  • 19 ns Instruction Cycle Time @ 3.3 Volts, 52 MIPS Sustained Performance
  • Single-Cycle Instruction Execution
  • Single-Cycle Context Switch
  • 3-Bus Architecture Allows Dual Operand Fetches in Every Instruction Cycle
  • Multifunction Instructions
  • Power-Down Mode Featuring Low CMOS Standby
  • Power Dissipation with 400 Cycle Recovery
  • Power-Down Condition
  • Low Power Dissipation in Idle Mode
AD73411
Dual Low-Power CMOS Analog Front End with DSP Microcomputer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD73411 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed