AD678

PRODUCTION

12-Bit 200 kSPS Complete Sampling ADC

Viewing:

Overview

  • AC and DC Characterized and Specified: K, B and T Grades
  • 200k Conversions per Second
  • 1 MHz Full Power Bandwidth; 500 kHz Full Linear Bandwidth
  • 72 dB S/N+D (K, B, T Grades)
  • Two's Complement Data Format (Bipolar Mode)
  • Straight Binary Data Format (Unipolar Mode)
  • 10 M Ω Input Impedance
  • 8-Bit or 16-Bit Bus Interface
  • On-Board Reference and Clock
  • 10 V Unipolar or Bipolar Input Range
  • Commercial, Industrial and Military Temperature Range Grades
  • MIL-STD-883 Compliant Versions Available
AD678
12-Bit 200 kSPS Complete Sampling ADC
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed