AD676
LAST TIME BUY16-Bit Parallel 100 kSPS Sampling ADC
- Part Models
- 9
- 1ku List Price
- Starting From $82.27
Overview
- Auto-calibrating
- On-Chip Sample-Hold Function
- Parallel Output Format
- 16 Bits No Missing Codes
- ±1 LSB INL
- –97 dB THD
- 90 dB S/(N+D)
- 1 MHz Full Power Bandwidth
The AD676 is a multipurpose 16-bit parallel output analog-to-digital converter which utilizes a switched-capacitor/charge redistribution architecture to achieve a 100 kSPS conversion rate (10 µs total conversion time). Overall performance is optimized by digitally correcting internal nonlinearities through on-chip autocalibration.
The AD676 circuitry is segmented onto two monolithic chips- a digital control chip fabricated on Analog Devices DSP CMOS process and an analog ADC chip fabricated on our BiMOS II process. Both chips are contained in a single package.
The AD676 is specified for ac (or "dynamic") parameters such as S/(N+D) Ratio, THD and IMD which are important in signal processing applications. In addition, dc parameters are specified which are important in measurement applications.
The AD676 operates from +5 V and ±12 V supplies and typically consumes 360 mW during conversion. The digital supply (VDD ) is separated from the analog supplies (VCC , VEE ) for reduced digital crosstalk. An analog ground sense is provided for the analog input. Separate analog and digital grounds are also provided.
The AD676 is available in a 28-pin plastic DIP or 28-pin side-brazed ceramic package. A serial-output version, the AD677, is available in a 16-pin 300 mil wide ceramic or plastic package.
Documentation
Data Sheet 2
Technical Articles 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-9474301MXA | 28 ld Side-Brazed CerDIP | ||
| AD676AD | 28 ld Side-Brazed CerDIP | ||
| AD676BD | 28 ld Side-Brazed CerDIP | ||
| AD676JD | 28 ld Side-Brazed CerDIP | ||
| AD676JDZ | 28 ld Side-Brazed CerDIP | ||
| AD676JNZ | 28 ld PDIP | ||
| AD676KD | 28 ld Side-Brazed CerDIP | ||
| AD676KDZ | 28 ld PDIP | ||
| AD676KNZ | 28 ld PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2025 - 25_0083 Qualification of Wafer Fabrication Site at Analog Devices Camas WA for BIMOS Products |
||
| 5962-9474301MXA | ||
| AD676AD | ||
| AD676BD | ||
| AD676JD | ||
| AD676JDZ | ||
| AD676JNZ | ||
| AD676KD | ||
| AD676KDZ | ||
| AD676KNZ | ||
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-9474301MXA | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-9474301MXA | ||
| AD676AD | ||
| AD676BD | ||
| AD676JD | ||
| AD676JDZ | ||
| AD676KD | ||
| AD676KDZ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-9474301MXA | ||
| AD676AD | ||
| AD676BD | ||
| AD676JD | ||
| AD676JDZ | ||
| AD676KD | ||
| AD676KDZ | ||
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| 5962-9474301MXA | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD676JNZ | ||
| AD676KNZ | ||
|
Aug 10, 2026 - 26_0064 Discontinuation of Custom Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan |
||
| 5962-9474301MXA | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD676AD | ||
| AD676BD | ||
| AD676JD | ||
| AD676JDZ | ||
| AD676JNZ | ||
| AD676KD | ||
| AD676KDZ | ||
| AD676KNZ | ||
This is the most up-to-date revision of the Data Sheet.