AD673
NOT RECOMMENDED FOR NEW DESIGNS8-bit Successive Approximation, ADC
- Part Models
- 3
- 1ku List Price
- Starting From $30.56
Overview
- Operates on +5 V and –12 V to –15 V Supplies
- MIL-STD-883 Compliant Version Available
- Complete 8-Bit A/D Converter with Reference, Clock and Comparator
- No Missing Codes Over Temperature
- 30 ms Maximum Conversion Time
- Full 8- or 16-Bit Microprocessor Bus Interface
- Unipolar and Bipolar Inputs
The AD673 is a complete 8-bit successive approximation analog-to-digital converter consisting of a DAC, voltage reference, clock, comparator, successive approximation register (SAR) and 3-state output buffers-all fabricated on a single chip. No external components are required to perform a full ac-curacy 8-bit conversion in 20 µs.
The AD673 incorporates advanced integrated circuit design and processing technologies. The successive approximation function is implemented with I2L (integrated injection logic). Laser trimming of the high stability SiCr thin-film resistor ladder network insures high accuracy, which is maintained with a temperature compensated sub-surface Zener reference.
Operating on supplies of +5 V and −12 V to −15 V, the AD673 will accept analog inputs of 0 V to +10 V or −5 V to +5 V. The trailing edge of a positive pulse on the CONVERT line initiates the 20 µs conversion cycle. DATA READY indicates completion of the conversion.
The AD673 is available in two versions. The AD673J as specified over the 0°C to +70°C temperature range and the AD673S guarantees ±1/2 LSB relative accuracy and no missing codes from −55°C to +125°C.
Two package configurations are offered. All versions are also offered in a 20-pin hermetically sealed ceramic DIP. The AD673J is also available in a 20-pin plastic DIP.
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8850502RA | 20 ld Side-Brazed CerDip | ||
| AD673JNZ | 20 ld PDIP | ||
| AD673SD | 20 ld Side-Brazed CerDip |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8850502RA | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8850502RA | ||
| AD673SD | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8850502RA | ||
| AD673SD | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD673JNZ | ||
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD673JNZ | ||
This is the most up-to-date revision of the Data Sheet.