AD6645S

Obsolete

Aerospace 14-Bit, 80 MSPS Analog to Digital Converter

Viewing:

Overview

  • 14-bit, 80 MSPS Operation
  • Differential Analog Inputs
  • 270 MHz Analog Input Bandwidth for Wideband Applications
  • Separate Output Power Supply Option Supports Interfacing with 3.3V Logic
  • Twos Complement Output Format
  • Data Ready (DR) for Output Latching
  • Guaranteed operation over Mil temp range

AD6645S
Aerospace 14-Bit, 80 MSPS Analog to Digital Converter
AD6645S-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD6645S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed