AD6645-MIL

Obsolete

14-Bit, 80 MSPS Analog to Digital Converter

Viewing:

Overview

  • 14-bit, 80 MSPS Operation
  • Differential Analog Inputs
  • 270 MHz Analog Input Bandwidth for Wideband Applications
  • Separate Output Power Supply Option Supports Interfacing with 3.3V Logic
  • Twos Complement Output Format
  • Data Ready (DR) for Output Latching


AD6645-MIL
14-Bit, 80 MSPS Analog to Digital Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD6645-MIL
AD6645-MIL Evaluation Board

Latest Discussions

No discussions on AD6645-MIL yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed