AD6634

NOT RECOMMENDED FOR NEW DESIGNS

80 MSPS, Dual-Channel, WCDMA Receive Signal Processor (RSP)

Viewing:

Overview

  • 80 MSPS Wide Band Inputs (14 Linear Bit Plus 3 RSSI)
  • Two WCDMA-Digital Receivers In Single Package
  • 16-Bit Parallel Outputs
  • Digital AGC Output Bits for RAKE Receiver
  • Digital Re-Sampling For Non-Integer Decimation Rates
  • Programmable Decimating FIR Filters
  • 3.3 Volt I/O, 2.5 Volt CMOS Core
  • Flexible Control For Multi-Carrier And Phased Array
  • Programmable Attenuator Control for Clip Prevention And External Gain Ranging Via Level Indicator
  • User Configurable Built In Self Test (BIST) Capability
  • JTAG Boundary Scan
  • 156 pin BGA Package
AD6634
80 MSPS, Dual-Channel, WCDMA Receive Signal Processor (RSP)
AD6634 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD6634 IBIS Models 1

BSDL Model File 1

Latest Discussions

No discussions on AD6634 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed