AD6633

PRE-RELEASE

Multi-channel (Digital) Transmit Signal Processor (TSP) with VersaCREST™ Crest Reduction Engine

Viewing:

Overview

  • 4 or 6 wideband digital upconverter channels
  • VersaCREST™ crest reduction engine reduces demands on external power amplifiers
  • One 20-bit complex input port (I/Q interleaved), shared among 4 or 6 processing channels
  • Two 18-bit output ports for parallel I and Q, or interleaved I and Q on a single port
  • All-pass phase equalizer filters (meets cdma2000 requirements)
  • Programmable RAM coefficient FIR filters (RCF) with resampling
  • FIR interpolating filters and Fifth-order interpolating CIC filter
  • Full complex NCO, 32-bit tuning resolution (fine), worst spur better than - 105 dBc
  • Complex FIR filter for frequency equalization
  • Power monitoring and output Automatic Gain Control
  • 16-bit/8-bit MicroPort or SPI/SPORT compatible serial port
  • 3.3 V I/O and 1.8 V core supplies

The AD6633 is a multi-channel, wide-bandwidth (Digital) Transmit Signal Processor (TSP) with VersaCREST crest reduction engine. It processes digital baseband input data and generates wideband, real or complex output data. It drives Intermediate Frequency (IF) sampling Digital to Analog Converters (DACs) at sample rates up to 125 Mega Samples Per Second (MSPS). Up to six wideband modulated carriers per package can be achieved from a single output port. Devices may be connected together for additional channels by using multiple packages. Interpolation, anti-imaging filtering, all pass equalization, and NCO tuning functions are combined in a single, cost-effective device which includes the VersaCREST crest factor reduction engine.

Each VersaCREST wideband channel contains a peak-to-average compensation block that reduces Power Amplifier (PA) requirements. By minimizing infrequent peaks in Code-Division Multiple-Access (CDMA) signals, a PA with one-half to one-quarter the previously necessary power capacity can be used. This is done within standard signal quality requirements, and significantly lowers system cost.

VersaCREST is a trademark of Analog Devices Inc.

APPLICATIONS

  • Cellular/PCS basestations
  • Micro/pico cell basestations
  • Multicarrier cdma2000®, WCDMA, TD-SCDMA basestations
  • Broadband wireless access head ends (LMDS, MMDS)
  • Software defined radios
  • High speed signal processing applications

AD6633
Multi-channel (Digital) Transmit Signal Processor (TSP) with VersaCREST™ Crest Reduction Engine
AD6633 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD6633 IBIS Model 1

Latest Discussions

No discussions on AD6633 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed