AD6600

PRODUCTION

Diversity Receiver Chipset

Viewing:

Overview

  • Dual IF Inputs, 70 MHz–250 MHz
    Diversity or Two Independent IF Signals Separate Attenuation Paths
  • Oversample RF Channels
    20 MSPS on a Single Carrier
    10 MSPS/Channel in Diversity Mode
  • Total Signal Range 90+ dB
    30 dB from Automatic Gain-Ranging (AGC)
    60 dB from A/D Converter
  • Range >100 dB After Processing Gain
  • See datasheet for additional features
AD6600
Diversity Receiver Chipset
AD6600 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed